Top

Evaluation Kit for the MAX155

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX155 Apr 15, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fully Functional 8-Channel, 8-Bit DAS
  • Eight Simultaneously Sampling Track/Hold Inputs
  • 0 to 2.5V Unipolar or ±2.5V Bipolar Input Range
  • Single-Ended or Differential Inputs
  • Mixed Input Configurations are Possible
  • +2.5V Reference Voltage
  • EV Kit Operates from a Single Input Supply
  • Software for IBM-Compatible Computers Included

Applications/Uses

Description

The MAX155 evaluation kit (EV kit) is a functional 8-channel, 8-bit data-acquisition system. The printed circuit board has an 80C32 microprocessor controlling the MAX155 analog-to-digital converter. Software run on an IBM®-compatible personal computer communicates over an RS-232 link to perform analog-to-digital conversions and display the results.

The input channels can be configured in a variety of combinations of single-ended/differential and unipolar/bipolar modes. All input channels are sampled simultaneously at the beginning of each conversion for low skew between channels. A single channel can be selected for conversion and display, or all channels can be read.

The board operates from a single 6V to 12V supply. A MAX660 generates the -5V supply needed for converting voltages below ground.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX155 Apr 15, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .