Top

MAX15501EVKIT

Evaluation Kit for the MAX15500 and MAX15501

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15500 and MAX15501 Sep 15, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • On-Board 16-Bit DAC
  • On-Board +2.5V (for MAX15501) and +4.096V (for MAX15500) Voltage References
  • Four Jumper-Selectable On-Board Sensing Resistors (41.2Ω, 42.2Ω, 47.5Ω, and 48.7Ω)
  • Terminal Block Connector for the OUT, GND, SENSEVP, and SENSEVN Signals
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed I/Os
  • Embedded Systems
  • Industrial Control and Automation
  • Programmable Logic Controllers (PLCs)

Description

The MAX15501 evaluation kit (EV kit) provides a proven design to evaluate the MAX15501 analog output conditioner that provides a programmable current up to ±24mA, or a voltage up to ±12V proportional to a control voltage signal. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX15501.

The MAX15501 EV kit comes with a MAX15501GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX15500GTJ+ to evaluate this device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX15500 and MAX15501 Sep 15, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.