Top

MAX1420_EVKIT

Evaluation Kit for the MAX1420, MAX1421, and MAX1422

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1420, MAX1421, and MAX1422 May 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 60Msps Sampling Rate
  • Low Voltage, Low Power Operation
  • Clock-Shaping Circuitry
  • Easy Data Capture Configuration
  • Fully Assembled and Tested

Applications/Uses

  • CCD Pixel Processing
  • IF and Baseband Digitization
  • IR Focal Plane Arrays
  • Medical Ultrasound Imaging
  • Radar

Description

The MAX1420 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1420, MAX1421, or MAX1422, 12-bit, +3.3V, analog-to-digital converters (ADCs). The MAX1420/MAX1421/MAX1422 ADCs accept 2Vp-p differential analog inputs. The offset binary digital output produced by the ADC can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit comes with the 60Msps part (MAX1420) installed. Order a free sample of the MAX1421CCM or MAX1422CCM to evaluate the 40Msps or 20Msps parts.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1420, MAX1421, and MAX1422 May 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.