Top

MAX1407EVKIT

Evaluation Kit for the MAX1407, MAX1408, MAX1409, and MAX1414

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1407, MAX1408, MAX1409, and MAX1414 Dec 05, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient Test Points
  • Through-Hole Prototyping Area
  • Data-Logging Software
  • Built-In Scripting Language
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition
  • Industrial Control Systems
  • Medical Instruments
  • Portable Equipment
  • Robotics

Description

The MAX1407 evaluation system (EV system) is a complete, multichannel, data-acquisition system (DAS) consisting of a MAX1407 evaluation kit (EV kit) and a Maxim 80C32MODULE-DIP microcontroller (µC) module. The MAX1407 is a low-power, multichannel, general-purpose DAS with a bidirectional serial interface, and several built-in system support functions. Windows® 95/98/2000/NT4.0/XP/ME-compatible software provides a handy user interface to exercise the MAX1407's features. User interface C++ source code and Intel 8051 assembly language code for the lower-level functions is provided for user convenience and expansion. A powerful scripting language is incorporated into the software, enabling quick and flexible experimentation without C, C++, or assembly language tools.

Order the complete EV system (MAX1407EVSYS) for comprehensive evaluation of the MAX1407 using a personal computer. Order the EV kit (MAX1407EVKIT) if the 80C32MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1407, MAX1408, MAX1409, and MAX1414 Dec 05, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .