Top

MAX1403EVSYSTEM

Evaluation System for the MAX1401 and MAX1403

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1401 and MAX1403 May 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy to Configure
  • Collects Up to 8192 Samples at Full Speed
  • Complete Evaluation System
  • Proven PC Board Layout
  • Fully Assembled and Tested

Applications/Uses

  • Loop-Powered Systems
  • Portable Industrial Instruments
  • Portable Weight Scales
  • Pressure Sensors and Transducers

Description

The MAX1403 evaluation system (EV system) is a complete, multichannel data-acquisition system consisting of a MAX1403 evaluation kit (EV kit) and a Maxim 68HC11 microcontroller (µC) module. The MAX1403 is a low-power, multichannel, serial-output analog-to-digital converter (ADC). Windows® 95/98-compatible software provides a handy user interface to exercise the MAX1403's features. Source code in C++ and 68HC11 assembly language is provided for the low-level portion of the software.

Order the EV system for comprehensive evaluation of the MAX1403 using a personal computer. Order only the EV kit if the 68HC11 µC module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.

The MAX1403 EV kit and EV system can also be used to evaluate the MAX1401. Simply order a free sample of the MAX1401CAI along with the MAX1403EVKIT.

MAX1403 Stand-Alone EV Kit
The MAX1403 EV kit provides a proven PC board layout to facilitate evaluation of the MAX1403 with user-provided software and hardware. It must be interfaced to appropriate timing signals for proper operation. Refer to the MAX1403 data sheet for timing requirements.

MAX1403 EV System
The MAX1403 EV system operates from a user-supplied +5V to +12V DC power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX1401 and MAX1403 May 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.