Top

MAX1396EVKIT

Evaluation Kit for the MAX1391, MAX1392, MAX1393, MAX1394, MAX1395, and MAX1396
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
  • 2-Channel, Single-Ended Inputs
  • External +1.5V to +3.6V Supply
  • On-Board Supply: +1.54V (VCC)
  • On-Board Reference: +1.54V (VCC)
  • External Reference: +0.6V to VCC
  • USB Connection
  • USB Powered
  • Proven PC Board Layout
  • Windows 98 SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Instruments
  • Data Acquisition
  • Medical Instruments
  • Portable Datalogging
  • Process Control

Description

The MAX1396 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX1396 2-channel, single-ended, 12-bit, SAR ADC. The EV kit also includes Windows® 98 SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX1396's features.

The EV kit comes with the MAX1396ETB installed. The MAX1396 EV kit can also be used to evaluate the MAX1391–MAX1395. Order free samples of MAX1391ETB, MAX1392ETB, MAX1393ETB, MAX1394ETB, and MAX1395ETB through Maxim's website to evaluate these parts.