Evaluation Kit for the MAX1379
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX1379 | Oct 15, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 2 Simultaneous ADC Channel Inputs
- 4 Banana Jacks for Power-Supply Inputs
- 4 On-Board Input Buffers
- BNCs for Input Channels
- Frequency, RMS, MIN, MAX, and Average DC Calculations
- USB-PC Connection
- Proven PCB Layout
- Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
Applications/Uses
- Bill Validation
- Communications
- Data Acquisition
- Motor Control
- Portable Instruments
Description
The MAX1379 EV kit PCB comes with a MAX1379ATP+ installed.
Technical Docs
Data Sheet | Evaluation Kit for the MAX1379 | Oct 15, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .