Top

MAX1366_EVKIT

Evaluation Kit/Evaluation System for the MAX1365, MAX1366, MAX1367, and MAX1368

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board 5-Digit LED Display
  • User-Friendly, Digital Meter Emulation Software
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Convenient Configuration Jumpers and Test Points
  • EV System Includes USB Connectivity

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition Systems
  • Digital Multimeters
  • Digital Panel Meters
  • Digital Voltmeters
  • Industrial Process Control

Description

The MAX1366 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX1366 4.5-digit panel meter with 4–20mA output. The MAX1366 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX1366.

The MAX1366 evaluation system (EV system) consists of the MAX1366 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an SPI interface using its USB port. Order the MAX1366 EV system for a complete PC-based evaluation of the MAX1366. Order the MAX1366 EV kit if you already have a MAX1366-compatible serial interface.

The MAX1366 EV kit also supports the MAX1365/MAX1367/MAX1368.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .