Top

MAX1366EVSYS

Evaluation Kit/Evaluation System for the MAX1365, MAX1366, MAX1367, and MAX1368
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
  • On-Board 5-Digit LED Display
  • User-Friendly, Digital Meter Emulation Software
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Convenient Configuration Jumpers and Test Points
  • EV System Includes USB Connectivity

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition Systems
  • Digital Multimeters
  • Digital Panel Meters
  • Digital Voltmeters
  • Industrial Process Control

Description

The MAX1366 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX1366 4.5-digit panel meter with 4–20mA output. The MAX1366 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX1366.

The MAX1366 evaluation system (EV system) consists of the MAX1366 EV kit and a companion CMAXQUSB serial-interface board. The CMAXQUSB interface board allows a PC to control an SPI interface using its USB port. Order the MAX1366 EV system for a complete PC-based evaluation of the MAX1366. Order the MAX1366 EV kit if you already have a MAX1366-compatible serial interface.

The MAX1366 EV kit also supports the MAX1365/MAX1367/MAX1368.