Top

MAX1338EVKIT

Evaluation Kit/Evaluation System for the MAX1338

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PC Board Layout
  • Windows® 98-/2000-/XP-Compatible Evaluation Software
  • Unpopulated PC Board Landing Pads for Buffers on All Input Channels
  • Headers to Connect EV Kit to Logic Analyzer
  • Fully Assembled and Tested

Applications/Uses

  • Motor Control: 3-Phase Voltage, Current, and Multiple-Channel Data Recorders
  • Optical Communication Equipment
  • Power Metering
  • Vibration Analysis

Description

The MAX1338 evaluation system (EV system) is a complete 4-channel, 14-bit data-acquisition system. The MAX1338 EV system (MAX1338EVB16) consists of a MAX1338 evaluation kit (EV kit) and the Maxim 68HC16MOD-16WIDE microcontroller (µC) module. Order the EV kit (MAX1338EVKIT) separately if the user has a parallel bus controller, or if the 68HC16MOD-16WIDE µC module has already been purchased.

The MAX1338EVKIT can be used to evaluate the MAX1338 with an external system clock. In this mode, the 68HC16MOD-16WIDE board cannot be used and the user must supply a parallel interface.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .