Evaluation Kit/Evaluation System for the MAX1308
Product Details
The MAX1308 EV kit can be used to evaluate the MAX1308 with an external system clock. In this mode, the 68HC16MOD-16WIDE board cannot be used and the user must supply a parallel interface.
The EV kit comes with the MAX1308ECM installed. To evaluate the pin-compatible MAX1304ECM-MAX1307ECM and MAX1309ECM-MAX1315ECM, contact the factory for free samples.
Key Features
- Proven PCB Layout
- Buffers on All Input Channels
- Headers to Connect EV System to Logic Analyzer
- Fully Assembled and Tested
- EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Port
- EV Kit Software Supports Windows 2000/XP with USB Port
Applications/Uses
- Multiphase Motor Control
- Multiphase Power Monitoring
- Power-Factor Monitoring
- Power-Grid Synchronization
- SIN/COS Position Encoder
- Vibration and Waveform Analysis
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX1308 | Dec 01, 2006 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Proven PCB Layout
- Buffers on All Input Channels
- Headers to Connect EV System to Logic Analyzer
- Fully Assembled and Tested
- EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Port
- EV Kit Software Supports Windows 2000/XP with USB Port
Applications/Uses
- Multiphase Motor Control
- Multiphase Power Monitoring
- Power-Factor Monitoring
- Power-Grid Synchronization
- SIN/COS Position Encoder
- Vibration and Waveform Analysis
Description
The MAX1308 EV kit can be used to evaluate the MAX1308 with an external system clock. In this mode, the 68HC16MOD-16WIDE board cannot be used and the user must supply a parallel interface.
The EV kit comes with the MAX1308ECM installed. To evaluate the pin-compatible MAX1304ECM-MAX1307ECM and MAX1309ECM-MAX1315ECM, contact the factory for free samples.
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX1308 | Dec 01, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal