Top

MAX1292EVKIT

Evaluation Kit for the MAX1292 and MAX1293

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1292 and MAX1293 Dec 03, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 12-Bit Analog-to-Digital Conversion
  • Four Input Channels
  • Byte-Wide Digital Interface
  • Internal Track/Hold
  • 400kHz Sampling Rate
  • Internal 2.5V Reference
  • Internal Clock
  • Low-Power Standby Mode
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Data Acquisition
  • Digital Still Cameras
  • Energy Management
  • Industrial Control Systems
  • Patient Monitoring
  • Touch Screens

Description

The MAX1292 evaluation kit (EV kit) is assembled with a MAX1292 and the basic components necessary to evaluate this 12-bit analog-to-digital converter (ADC). Connectors for power supplies, analog inputs, and digital signals simplify connections to the device. A 40-pin header allows the user to connect a logic analyzer using a ribbon cable or conventional minihooks. BNC connectors with 50Ω terminations provide easy connection between function generators and the analog inputs.

The board layout is designed to yield 12-bit accuracy with low noise when sampling at the maximum rate of 400ksps.

The MAX1292 EV kit can also be used to evaluate the MAX1293. Request a free sample of the MAX1293BCEG when ordering the MAX1292 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1292 and MAX1293 Dec 03, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .