Top

MAX1258EVC16

Evaluation Kit/Evaluation System for the MAX1057, MAX1058, MAX1257, and MAX1258

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PCB Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Applications/Uses

  • Base-Station Control Loops
  • Controls for Optical Components
  • Data Acquisition Systems
  • System Supervision and Control

Description

The MAX1258 evaluation system (EV system) consists of a MAX1258 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX1258 offers multichannel, 12-bit, analog-to-digital converters (ADCs); a temperature sensor; octal 12-bit, digital-to-analog converters (DACs); and configurable general-purpose I/O ports (GPIOs). The evaluation software runs under Windows® 98/2000/XP, providing a handy user interface to exercise the features of the MAX1258.

Order the complete EV system (MAX1258EVC16) for a comprehensive evaluation of the MAX1258 using a PC. Order the EV kit (MAX1258EVKIT) if the 68HC16MODULE module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX1057/MAX1058/MAX1257. See the Detailed Description of Hardware section of the full data sheet for more details. Contact the factory for free samples of these products.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.