Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX12553, MAX12554, and MAX12555 | Nov 28, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 95Msps Sampling Rate with the MAX12555
- 80Msps Sampling Rate with the MAX12554
- 65Msps Sampling Rate with the MAX12553
- Low-Voltage and Low-Power Operation
- Fully Differential or Single-Ended Signal-Input Configuration
- Differential or Single-Ended Clock Configuration
- On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
- Fully Assembled and Tested
Applications/Uses
- IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
- Low-Power Data Acquisition
- Medical Imaging Including Positron Emission Tomography (PET)
- Portable Instrumentation
- Video Imaging
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX12553, MAX12554, and MAX12555 | Nov 28, 2006 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.