Top

MAX12553EVKIT

Evaluation Kit for the MAX12553, MAX12554, and MAX12555

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX12553, MAX12554, and MAX12555 Nov 28, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 95Msps Sampling Rate with the MAX12555
  • 80Msps Sampling Rate with the MAX12554
  • 65Msps Sampling Rate with the MAX12553
  • Low-Voltage and Low-Power Operation
  • Fully Differential or Single-Ended Signal-Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • Fully Assembled and Tested

Applications/Uses

  • IF and Baseband Communication Receivers: Cellular, Point-to-Point Microwave, HFC, WLAN
  • Low-Power Data Acquisition
  • Medical Imaging Including Positron Emission Tomography (PET)
  • Portable Instrumentation
  • Video Imaging

Description

The MAX12553/MAX12554/MAX12555 evaluation kits (EV kits) are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of this family of 14-bit, analog-to-digital converters (ADCs). These ADCs accept differential or single-ended analog inputs, however, the EV kits allow for evaluation with either type of signal from one single-ended analog-signal source. The digital outputs produced by the ADCs are captured easily with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from a 1.8V and a 3.3V power supply and include circuitry that generates a low-jitter clock signal from an AC signal provided by the user.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX12553, MAX12554, and MAX12555 Nov 28, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.