Top

Evaluation Kit for the MAX1240/MAX1241

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1240/MAX1241 Apr 03, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6-Pin PMod-Compatible Connector (SPI)
  • On-Board Voltage Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-Compatible Software

Applications/Uses

  • Battery-Powered Applications
  • Instrumentation
  • Isolated Data Acquisition
  • Portable Data Logging
  • Process Control

Description

The MAX1240 evaluation kit (EV kit) demonstrates the MAX1240, low-power, 12-bit serial ADC. The MAX1240 peripheral module (Pmod™) and the USB2PMB2 module form a system, the MAX1240 EV kit. Windows XP, and Windows® 7/8/8.1/10-compatible software provides a user friendly interface that demonstrates features of the MAX1240.

The MAX1240 peripheral module comes installed with the 8-pin SO package, MAX1240ACSA++.

Simplified Block Diagram

MAX1240EVKIT, MAX1240PMB Board Photo MAX1240EVKIT, MAX1240PMB: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX1240/MAX1241 Apr 03, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.