Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX1240/MAX1241 | Apr 03, 2018 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 6-Pin PMod-Compatible Connector (SPI)
- On-Board Voltage Reference (MAX6126)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10-Compatible Software
Applications/Uses
- Battery-Powered Applications
- Instrumentation
- Isolated Data Acquisition
- Portable Data Logging
- Process Control
Description
The MAX1240 evaluation kit (EV kit) demonstrates the MAX1240, low-power, 12-bit serial ADC. The MAX1240 peripheral module (Pmod™) and the USB2PMB2 module form a system, the MAX1240 EV kit. Windows XP, and Windows® 7/8/8.1/10-compatible software provides a user friendly interface that demonstrates features of the MAX1240.
The MAX1240 peripheral module comes installed with the 8-pin SO package, MAX1240ACSA++.
Technical Docs
Data Sheet | Evaluation Kit for the MAX1240/MAX1241 | Apr 03, 2018 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.