Top

MAX1214EVKIT

Evaluation Kit for the MAX1213, MAX1214, and MAX1215

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1213, MAX1214, and MAX1215 Aug 04, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 170Msps/210Msps/250Msps Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station Power-Amplifier Linearization
  • Cable Head-End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communication

Description

The MAX1213/MAX1214/MAX1215 evaluation kits (EV kits) are a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1213/MAX1214/MAX1215 analog-to-digital converters (ADCs). The MAX1213/MAX1214/MAX1215 accept differential analog inputs; however, the EV kits generate this signal from a user-provided single-ended signal source. The digital outputs produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from 1.8V power supplies and includes circuitry that generates a clock signal from a user-provided AC signal.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1213, MAX1214, and MAX1215 Aug 04, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.