Top

MAX1211_EVKIT

Evaluation Kit for the MAX1211, MAX1206, MAX1207, MAX1208, MAX1209, and MAX19538

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to 65Msps Sampling Rate with the MAX1211
  • Low Voltage and Power Operation
  • Fully Differential or Single-Ended Signal Input Configuration
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Variable Duty Cycle
  • Also Evaluates MAX1206-MAX1209 and MAX19538
  • Fully Assembled and Tested

Applications/Uses

  • IF and Baseband Communication Receivers: Cellular, LMDS, Point-to-Point Microwave, MMDS, HFC, WLAN
  • Low-Power Data Acquisition
  • Portable Instrumentation
  • Ultrasound and Medical Imaging

Description

The MAX1211 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components for evaluating the MAX1211, MAX1206-MAX1209, and MAX19538 12-bit, analog-to-digital converters (ADCs). The MAX1211 accepts differential or single-ended analog input signals. The EV kit allows for evaluation of each ADC with both types of signals from one single-ended analog signal source. The digital output produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 2.0V and 3.3V power supplies. It includes circuitry that generates a differential clock signal from an AC signal provided by the user. The EV kit comes with the MAX1211 installed. Contact the factory for free samples of the pin-compatible MAX1206-MAX1209 or MAX19538 to evaluate these parts.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .