Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation System for MAX1202 and MAX1203 | Mar 01, 1997 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Proven PC Board Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Data-Logging Software
- 3V/5V Logic Interface
- Fully Assembled and Tested
Applications/Uses
- 5V/3V Mixed-Supply Systems
- Battery-Powered Applications
- Data Acquisition
- High-Accuracy Process Control
Description
The MAX1202 is a low-power, +5V, 8-channel, 12-bit analog-to-digital converter (ADC) that connects directly to 3V and 5V microprocessors (µPs). Windows® 3.1/Windows 95 software provides a handy user interface to exercise the MAX1202's features.
Order the EV system for comprehensive evaluation of the MAX1202 using a personal computer. Order the EV kit if you have already purchased the 68L11D µC module with a previous Maxim EV system, or for custom use in other µC-based systems.
The MAX1202 EV kit and EV system can also be used to evaluate the MAX1203. Simply order a free sample of the MAX1203BCPP along with the MAX1202 EV kit. For 3V-only applications, refer to the MAX147 data sheet.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation System for MAX1202 and MAX1203 | Mar 01, 1997 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .