Top

MAX1201EVKIT

Evaluation Kit for the MAX1200, MAX1201, and MAX1205

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1200, MAX1201, and MAX1205 Nov 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Accepts Single-Ended or Differential Inputs
  • Accepts Sine or Square Clock Input
  • Proven PC Board Layout
  • Convenient Test Points Provided On-Board
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Communication Systems
  • Data Acquisition
  • High-Resolution Imaging
  • Instrumentation
  • Scanners

Description

The MAX1200/MAX1201/MAX1205 evaluation kits (EV kits) are assembled and tested PC boards that include the basic components necessary to drive either the 16-bit MAX1200 or 14-bit MAX1201/MAX1205 analog-to-digital converters (ADCs). Connectors for power supplies, analog inputs, and digital outputs simplify connections to the device. The PC board layouts are optimized for best dynamic performance. Each EV kit is fully assembled and tested, and includes a MAX1200, MAX1201, or MAX1205 (as requested) that is soldered and ready to test.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1200, MAX1201, and MAX1205 Nov 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.