Top

MAX1198EVKIT

Evaluation Kit for the MAX1195, MAX1196, MAX1197, and MAX1198

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1195, MAX1196, MAX1197, and MAX1198 Aug 02, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to 100Msps Sampling Rate with MAX1198
  • Low-Voltage and Low-Power Operation
  • Single-Ended or Fully Differential Signal Input Configuration
  • Clock-Shaping Circuit
  • Fully Assembled and Tested
  • Supports Both Nonmultiplexed (MAX1195, MAX1197, MAX1198) and Multiplexed (MAX1196) Output Operation
  • Applications/Uses

    • Baseband I/Q Sampling
    • Battery-Powered Applications
    • Instrumentation
    • MMDS Modems
    • Multichannel IF Sampling
    • Set-Top Boxes
    • Ultrasound and Medical Imaging
    • VSAT Terminals
    • WLAN, WWAN, WLL,

    Description

    The MAX1198 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1195-MAX1198 dual 8-bit analog-to-digital converters (ADCs). The MAX1195-MAX1198 accept differential or single-ended analog inputs and the EV kit allows for evaluation of each ADC with both types of inputs from one single-ended analog signal. The digital output produced by the ADC can be easily sampled with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 3.3V and 2.5V (MAX1198) power supplies. It includes circuitry that generates a clock signal from an AC signal provided by the user. The EV kit comes with the MAX1198 installed. Order free samples of the pin-compatible MAX1195, MAX1196, or MAX1197 to evaluate these parts.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX1195, MAX1196, MAX1197, and MAX1198 Aug 02, 2002

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .