Top

MAX11960EVKIT

Evaluation Kit for the MAX11960

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11960 Jun 30, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • FMC Connector for Interface
  • 75MHz SPI Clock Capability through FMC Connector
  • Sync In and Sync Out for Coherent Sampling
  • On-Board Input Buffers (MAX9632)
  • On-Board +3.0V Reference Voltage (MAX6126)
  • Windows 7, and Windows 8/8.1-Compatible Software

Applications/Uses

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Encoder and Resolver in Motion Control
  • Medical Instrumentation
  • Process Control and Industrial Automation
  • Redundant Measurement
  • Telecommunications

Description

The MAX11960 evaluation kit (EV kit) demonstrates the device’s, 20-bit, 1.0Msps, dual-channel, fully differential SAR ADC with internal reference buffers. The EV kit includes a graphical user interface (GUI) that provides communication from Avnet’s ZedBoard™ development board for the Xilinx Zynq®-7000 SoC. The ZedBoard is not included with the EV kit and must be purchased through Avnet.

The ZedBoard communicates with the PC through an Ethernet cable using Windows® 7, or Windows 8/8.1-compatible software.

The EV kit comes with the MAX11960ETP+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11960 Jun 30, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.