Top

Evaluation Kit for the MAX117 and MAX118

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX117 and MAX118 Jul 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +3V (MAX117) or +5V (MAX118) Operation
  • Fully Assembled and Tested
  • On-Board Oscillator Generates Timing Signals
  • LED Display of Conversion Results
  • Low-Power Shutdown Mode

Applications/Uses

  • Battery-Powered Applications
  • Communication Systems
  • Portable Equipment
  • Remote Data Acquisition
  • System-Health Monitoring

Description

The MAX117 evaluation kit (EV kit) is a fully assembled evaluation board for the 8-bit, 8-channel, +3V MAX117 analog-to-digital converter. Channel selection can be controlled by switches located on the board or by user-provided logic-level signals. An on-board oscillator provides continuous conversions, and the conversion results appear on the LED output display.

The MAX117 EV kit also evaluates the +5V MAX118. To evaluate the MAX118, order a MAX118 free sample, replace the MAX117 with the MAX118, and install the appropriate R9 resistor (see Component List).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX117 and MAX118 Jul 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .