Top

MAX1169_EVKIT

Evaluation System/Evaluation Kit for the MAX1169

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • HS I²C-Compatible Interface (1.7MHz)
  • Fast I²C-Compatible Interface (400kHz)
  • Standard I²C-Compatible Interface (100kHz)
  • Proven PC Board Layout
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Ports
  • EV Kit Software Supports Windows 2000/XP with USB Ports

Applications/Uses

  • Battery-Powered Test Equipment
  • Handheld Portable Applications
  • Medical Instruments
  • Receive Signal Strength Indicators
  • Solar-Powered Remote Systems
  • System Supervision

Description

The MAX1169 evaluation system (EV system) is a complete high-speed I²C-compatible 16-bit data-acquisition system consisting of a MAX1169 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, USBTO232, and a HS I²C-compatible module.

The HSI2CMOD has a proven HS-mode I²C-compatible interface that supports the MAX1169's maximum 2-wire serial clock frequency of 1.7MHz. This solution is implemented on this module by using an Altera EPM3256AQC208-10-programmable logic device (PLD) and a DI2CM core from Digital Core Design.

Order the complete EV system (MAX1169EVC16) for a comprehensive evaluation of the MAX1169 using a personal computer (PC). Order the EV kit (MAX1169EVKIT) separately to evaluate the MAX1169 with a user-supplied HS/fast/standard- mode I²C-compatible interface.

To evaluate the MAX1169A_UD or MAX1169B_UD, request a free sample of the MAX1169A_UD or MAX1169B_UD when ordering the MAX1169 EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .