Top

MAX1162_EVKIT

Evaluation System/Evaluation Kit for the MAX1162 and MAX1062

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows® 98/2000/XP with RS-232/COM Ports
  • EV Kit Software Supports Windows 2000/XP with USB Ports

Applications/Uses

  • Accelerometer Measurements
  • Data Acquisition
  • Industrial I/O Modules
  • Industrial Process Controls
  • Motor Control
  • Portable Battery-Powered Equipment
  • Thermocouple Measurements

Description

The MAX1162 evaluation system (EV system) is a complete 16-bit data-acquisition system consisting of a MAX1162 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232.

Order the complete EV system (MAX1162EVC16) for comprehensive evaluation of the MAX1162, using a personal computer (PC). Order the EV kit (MAX1162EVKIT) separately if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system or for custom use in other µC-based systems.

This EV kit can also be used to evaluate the MAX1062 14-bit ADC.

To evaluate the MAX1062, request a MAX1062AEUB free sample when ordering this EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .