Top

MAX1149EVCMODU

Evaluation Kit/Evaluation System for the MAX1149

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PC Board Layout
  • Convenient Test Points Provided On Board
  • Data-Logging Software
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Instruments
  • Data Acquisition
  • Medical Instruments
  • Portable Data Logging
  • Process Control

Description

The MAX1149 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1149 evaluation kit (EV kit) and a Maxim CMODUSB microcontroller (µC) module. The MAX1149 is a high-speed, multichannel, 14-bit data-acquisition system. Windows® 98/2000/XP software provides a convenient user interface to exercise the MAX1149's features.

Order the complete EV system (MAX1149EVCMODU) for comprehensive evaluation of the MAX1149 using a personal computer. Order the EV kit (MAX1149EVKIT) if the CMODUSB module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX1146/MAX1147/MAX1148. See the Detailed Description of Hardware section for more details. Contact the factory for free samples of these products.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .