Top

MAX11410 Breakout Board

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX11410 Breakout Board Nov 23, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

Applications/Uses

  • Portable Instruments
  • Resistive Bridge Measurement
  • Sensor Measurement

Description

Analog-to-digital converters (ADCs) provide accurate measurement and conversion of signals to digital format for sensing in many electronic applications such as industrial, medical, and sensor systems. The MAX11410 is a high speed, 24-bit delta-sigma ADC. Development with delta-sigma ADCs involves expertise in analog systems, power supplies, digital interfaces, and firmware. Now, enter the MAX11410 breakout board to accelerate the development process.

The MAX11410 breakout board provides for rapid prototyping and development with the MAX11410 (a 24-bit, 1.9ksps, delta-sigma ADC). It interfaces to any Arduino™- compatible or Mbed™-compatible platform system with expansion ports configurable for SPI communication. Additionally, the MAX11410 breakout board works with systems that have a Pmod™ connection, a 2x6 rightangle header at board edge (compatible with Digilentinc. com Pmod interface spec) interface type 2A (expanded SPI) on 2x6 header at board edge. The MAX11410 breakout board also comes with schematics, design files, and firmware for immediate use and forking to future projects.

The board interfaces to SPI with logic levels in the 1.71V to 5.5V range.

The board comes with MAX11410ATI+ installed.

Simplified Block Diagram

MAX11410BOB: Board Photo MAX11410BOB: Board Photo Zoom icon

Technical Docs

Data Sheet MAX11410 Breakout Board Nov 23, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.