Top

MAX11301EVKIT

Evaluation Kit for MAX11301

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX11301 May 22, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 20 PIXI™ Ports for Analog or Digital Control or Sensing
  • Two External Temperature Sensors (2N3904)
  • 50-Pin Signal Header (20 Ports, Two Temperatures, and Power Supplies)
  • I2C Interface Terminals
  • Optional 2.5V On-Board Reference (MAX6071)
  • Windows XP-, Windows Vista-, Windows 7-, and Windows 8.0-/8.1-Compatible Software
  • USB-PC Connection (Cable Included)
  • RoHS Compliant
  • Proven Four-Layer PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

Description

The MAX11301 evaluation kit (EV kit) provides a proven design to evaluate the MAX11301 20-port programmable mixed-signal I/O with 12-bit ADC, 12-bit DAC, analog switches, and GPIO. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 8.0-/8.1-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

The EV kit comes with a MAX11301GTL+ installed. For SPI interface, Maxim Integrated offers the pin-compatible and software-compatible MAX11300.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX11301 May 22, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .