Please check latest availability status for a specific part variant.
The evaluation kit (EV kit) demonstrates the MAX11284 dual 24-bit, dual-channel, 16ksps Delta-Sigma ADCs with integrated PGA. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:
The EV kit includes Windows XP®, Windows®7, and Windows 8-compatible software to utilize the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, on-board or external reference options, and graphing software that includes the FFT and histogram of the sampled signals with the ability to save plots in .jpg or .csv formats.
The ZedBoard accepts a +12V AC-DC wall adapter. The EV kit can be powered by either the ZedBoard or a local 12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.
The MAX11284 EV kit comes with a MAX11284ETL+ in a 40-pin TQFN package installed.
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >