Top

MAX1127EVKIT

Evaluation Kit for the MAX1126 and MAX1127

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1126 and MAX1127 Aug 31, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Sample Rate Up to 65Msps (MAX1127)
  • Low-Voltage and Power Operation
  • Optional On-Board Clock-Shaping Circuitry
  • Serial SLVS/LVDS Outputs
  • On-Board LVPECL Differential Output Drivers
  • On-Board Deserializer
  • LVDS Test Mode
  • Assembled and Tested
  • Also Evaluates the MAX1126

Applications/Uses

  • Instrumentation
  • Multichannel Communication Systems
  • Positron Emission Tomography (PET) Imaging
  • Ultrasound and Medical Imaging

Description

The MAX1127 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1126/MAX1127 quad 12-bit analog-to-digital converter (ADC). The MAX1126/MAX1127 accept differential analog input signals. The EV kit generates these signals from user-provided single-ended input sources. The digital outputs produced by the ADC can be easily sampled with a user-provided, high-speed logic analyzer or data-acquisition system. The EV kit also features an on-board deserializer to ease integration with standard logic analysis systems. The EV kit operates from 1.8V and 3.3V power supplies (1.5V for the optional FPGA) and includes circuitry that generates a clock signal from an AC signal provided by the user. The EV kit comes with the MAX1127 installed. Order free samples of the pin-compatible MAX1126 to evaluate this part.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1126 and MAX1127 Aug 31, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .