Top

MAX11261SYS1

Evaluation Kit for the MAX11261

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11261 May 10, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Various Sample Sizes and Sample Rates
  • Time Domain, Frequency Domain, and Histogram Plotting
  • On-Board Voltage Reference (MAX6071)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX11261PMB peripheral module (Pmod™) provides the necessary hardware to interface to the MAX11261, a 24-bit, 6-channel, 16ksps, integrated PGA delta-sigma ADC to any system that utilizes Pmod-compatible expansion ports configurable for I2C communication. The peripheral module includes a graphical user interface (GUI) that provides communication from the target device to the PC through the USB2PMB2#. The peripheral module can operate in multiple modes:

Using USB2PMB2# Adapter: In “standalone” mode, the peripheral module is connected to the PC through a USB2PMB2# adapter board and performs a subset of the complete peripheral module functions with limitations for sample rate, sample size, and no support for coherent sampling.

User-Supplied I2C Mode: The peripheral module provides a 12-pin Pmod-style header for user-supplied I2C interface to connect the signals for SCL, SDA, RSTB, and RDYB.

The peripheral module includes Windows XP®, Windows® 7, Windows 8.1, and Windows 10-compatible software for exercising the features of the IC. The peripheral module GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the FFT and histogram of the sampled signals.

The peripheral module can be powered by a local +3.3V supply and comes installed with a MAX11261ENX+ in a 36-bump wafer-level package (WLP).

Simplified Block Diagram

MAX11261SYS1: Board Photo MAX11261SYS1: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX11261 May 10, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.