Top

MAX11254EVKIT

Evaluation Kit for the MAX11253 and MAX11254

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11253 and MAX11254 Jul 11, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • High-Speed USB Connector, FMC Connector, and Pmod-Style Connector
  • 8MHz SPI Clock Capability through FMC Connector
  • 8MHz SPI Clock Capability in Standalone mode
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In and Sync Out for Coherent Sampling (with FPGA Platform)
  • On-Board Input Buffers: MAX9632 and MAX44205 (Fully Differential)
  • On-Board Voltage References (MAX6126 and MAX6070)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software

Applications/Uses

  • Analog I/O for Programmable Logic Controllers
  • Battery-Powered Instrumentation
  • Pressure Sensors
  • Weigh Scales

Description

The MAX11253/MAX11254 evaluation kit (EV kit) provides a proven design to evaluate the MAX11253/MAX11254, a 24-bit, 6-channel, 64ksps, integrated PGA delta-sigma ADC. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: in “standalone” mode, the EV kit is connected to the PC via a USB cable and performs a subset of the complete EV kit functions with limitations for sample rate, sample size, and no support for coherent sampling.
  2. FPGA Mode: in “FPGA” mode, the EV kit is connected to an Avnet ZedBoard through a low-pin-count FMC connector. ZedBoard features a Xilinx® Zynq® -7000 SoC, which connects to the PC through an Ethernet port, allowing the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides a 12-pin Pmod-style header for user-supplied SPI interface to connect the signals for SCLK, DIN, DOUT, and CNVST.

The EV kit includes Windows XP®, Windows® 7, and Windows 8.1-compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the FFT and histogram of the sampled signals.

The ZedBoard accepts a +12V AC-DC wall adapter. The EV kit can be powered by a local +12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX11253/MAX11254 EV kit comes installed with a MAX11253ATJ+ or MAX11254ATJ+ in a 32-pin TQFN-EP package.

Simplified Block Diagram

MAX11254EVKIT Photo MAX11254EVKIT Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX11253 and MAX11254 Jul 11, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .