Top

MAX1124EVKIT

Evaluation Kit for the MAX1121, MAX1122, MAX1123, and MAX1124

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1121, MAX1122, MAX1123, and MAX1124 Dec 19, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Up to 250Msps Sampling Rate with the MAX1124
  • Low Voltage and Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Optional On-Board Secondary Transformer
  • Fully Assembled and Tested
  • Also Evaluates the MAX1121 (8-bit), MAX1122 (10-bit), and MAX1123 (10-bit)

Applications/Uses

  • Cable-Head End Systems
  • Communications Test Equipment
  • Digital Predistortion Receivers
  • Radar and Satellite Subsystems Antenna Array Processing
  • Wireless and Wired Broadband Communication

Description

The MAX1124 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components for evaluating the MAX1121 (8-bit, 250Msps), MAX1122 (10-bit, 170Msps), MAX1123 (10-bit, 210Msps), and MAX1124 (10-bit, 250Msps) analog-to-digital converters (ADCs). The MAX1121-MAX1124 accept differential analog input signals; however, the EV kit generates these signals from a user-provided single-ended signal source. The digital output produced by the ADCs can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 1.8V and 3.3V power supplies. It includes circuitry that generates a differential clock signal from a user-provided AC signal. The EV kit comes with the MAX1124 installed. Contact the factory for free samples of the pin-compatible MAX1121/MAX1122/MAX1123 to evaluate these parts.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1121, MAX1122, MAX1123, and MAX1124 Dec 19, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .