Top

MAX11156EVSYS

Evaluation System for the MAX11156

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX11156 Jul 24, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • High-Speed USB Interface
  • Various Sample Sizes and Sample Rates
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Collects Up to 1 Mega Samples
  • Frequency, RMS, MIN, MAX, and Average DC Calculations
  • On-Board Voltage Reference
  • 40MHz SPI Interface
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Industrial Control Systems/Process Control
  • Medical Instrumentation
  • Narrow Band Receiver

Description

The MAX11156 evaluation system (EV system) includes a mother board and daughter board to evaluate the MAX11156 18-bit ADC. The EV system includes a simple graphical user interface (GUI) for exercising the features of the IC. This GUI is compatible with Windows XP®-, Windows Vista®-, and Windows® 7. The EV system GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the following representations of the sampled signals: time domain, frequency domain, histogram, and single conversion.

The EV system is made up of the MAXPRECADCMB mother board with an on-board Altera FPGA and the daughter board for evaluating the IC. The mother board plugs into the PC through a high-speed USB link to send SPI commands through the GUI. The mother board accepts a 5V supply. The daughter board accepts ±15V supplies.

The daughter board comes installed with a MAX11156ETC+ in a 12-pin TDFN-EP package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX11156 Jul 24, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .