Top

MAX11131EVKIT

Evaluation Kit for the MAX11131

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11131 May 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • On-Board 2.048V and 2.5V Reference Voltage (REF+)
  • On-Board Input Buffers for Four Channels
  • Resistor Ladder for Quick Evaluation
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX11131 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11131 16-channel, 12-bit, SPI, 3Msps ADC. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV kit comes with a MAX11131ATI+ installed in a 28-pin TQFN package with an exposed pad.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11131 May 14, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.