Evaluation Kit for the MAX11103
Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kit for the MAX11103 | Jan 20, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- 48MHz SPI Interface
- Windows XP, Windows Vista, and Windows 7-Compatible Software
- Time Domain, Frequency Domain, and Histogram Plotting in the EV Kit Software
- Frequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- Collects Up to One Mega Samples
- On-Board Input Buffers
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Description
Technical Docs
Data Sheet | Evaluation Kit for the MAX11103 | Jan 20, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .