Top

Evaluation Kit for the MAX110 and MAX111

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX110 and MAX111 Sep 12, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates MAX110 and MAX111
  • Complete Evaluation System
  • Convenient Test Points Provided On-Board
  • Data Logging Software
  • Source Code Provided
  • User-Selectable Resolution and Speed

Applications/Uses

  • Data Acquisition
  • Panel Meters
  • Process Control
  • Temperature Measurement
  • Weigh Scales

Description

The MAX110 evaluation system (EV system) is a complete, low-cost, two-channel data-acquisition system consisting of a MAX110 evaluation kit (EV kit) and a Maxim 80C32 microcontroller (µC) module. IBM® PC compatible software provides a handy user interface to command the MAX110's features. Source code is provided in both C++ and C. Demonstration software includes rolling average filter and data logging applications. The MAX110 EV kit includes 1in² of prototyping area.

The MAX110 EV kit and EV system evaluate both the MAX110 and MAX111. To evaluate the MAX111, order a free sample of the MAX111 along with the MAX110 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX110 and MAX111 Sep 12, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .