MAX110EVC32

Evaluation Kit for the MAX110 and MAX111


Please check latest availability status for a specific part variant.

Description

The MAX110 evaluation system (EV system) is a complete, low-cost, two-channel data-acquisition system consisting of a MAX110 evaluation kit (EV kit) and a Maxim 80C32 microcontroller (µC) module. IBM® PC compatible software provides a handy user interface to command the MAX110's features. Source code is provided in both C++ and C. Demonstration software includes rolling average filter and data logging applications. The MAX110 EV kit includes 1in² of prototyping area.

The MAX110 EV kit and EV system evaluate both the MAX110 and MAX111. To evaluate the MAX111, order a free sample of the MAX111 along with the MAX110 EV kit.

Key Features

  • Evaluates MAX110 and MAX111
  • Complete Evaluation System
  • Convenient Test Points Provided On-Board
  • Data Logging Software
  • Source Code Provided
  • User-Selectable Resolution and Speed

Applications/Uses

  • Data Acquisition
  • Panel Meters
  • Process Control
  • Temperature Measurement
  • Weigh Scales
Request Reliability Report for: MAX110EVC32 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources