Evaluation Kit/Daughterboard for the MAX11040K
Product Details
The EV kit comes with two MAX11040KGUU+s installed on the motherboard. Up to three more parts can be connected to the EV kit to increase the number of input channels by cascading up to three daughterboards to the EV kit (order separately).
Key Features
- Eight Simultaneous ADC Channel Inputs (EV Kit Only)
- Up to 20* Simultaneous ADC Channel Inputs with the EV Kit and the Daughterboards
- Four Banana Jacks for Power-Supply Inputs
- BNC Connectors on Channel 0 and Channel 1 for the EV Kit and Daughterboard for the Signal Inputs
- Autofrequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- USB-PC Connection
- Proven PCB Layout
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Evaluation Software
- Fully Assembled and Tested
Applications/Uses
- Industrial Data-Acquisition Systems
- Medical Instrumentation
- Multiphase Power Systems
- Power-Protection Relay Equipment
Technical Docs
Data Sheet | Evaluation Kit/Daughterboard for the MAX11040K | Jan 11, 2012 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Eight Simultaneous ADC Channel Inputs (EV Kit Only)
- Up to 20* Simultaneous ADC Channel Inputs with the EV Kit and the Daughterboards
- Four Banana Jacks for Power-Supply Inputs
- BNC Connectors on Channel 0 and Channel 1 for the EV Kit and Daughterboard for the Signal Inputs
- Autofrequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
- USB-PC Connection
- Proven PCB Layout
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Evaluation Software
- Fully Assembled and Tested
Applications/Uses
- Industrial Data-Acquisition Systems
- Medical Instrumentation
- Multiphase Power Systems
- Power-Protection Relay Equipment
Description
The EV kit comes with two MAX11040KGUU+s installed on the motherboard. Up to three more parts can be connected to the EV kit to increase the number of input channels by cascading up to three daughterboards to the EV kit (order separately).
Technical Docs
Data Sheet | Evaluation Kit/Daughterboard for the MAX11040K | Jan 11, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal