Top

MAX11040DBEVKIT

Evaluation Kit/Daughterboard for the MAX11040

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Eight Simultaneous ADC Channel Inputs (EV Kit only)
  • Up to 20* Simultaneous ADC Channel Inputs with the EV Kit and the Daughterboards
  • Four Banana Jacks for Power-Supply Inputs
  • BNC Connectors on Channel 0 and Channel 1 for the EV Kit and Daughterboard for the Signal Inputs
  • Autofrequency, RMS, Min, Max, and Average DC Calculations in the EV Kit Software
  • USB-PC Connection
  • Proven PCB Layout
  • Windows 2000-, Windows XP, and Windows Vista (32-Bit)-Compatible Evaluation Software
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Data Acquisition Systems
  • Medical Instrumentation
  • Multiphase Power Systems
  • Power Protection Relay Equipment

Description

The MAX11040 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the IC's 4-channel, simultaneous-sampling ADC. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the IC's features.

The EV kit comes with two MAX11040GUU+s installed on the motherboard. Up to three more parts can be connected to the EV kit to increase the number of input channels by cascading up to three daughterboards to the EV kit (order separately).

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .