Top

Evaluation Kit for the MAX109

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX109 Sep 03, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.2Gsps Maximum Sampling Rate
  • LVDS Data Outputs
  • Separate Analog and Digital Power and Ground Connections
  • Optimized Six-Layer PCB Design
  • Pin-Header Connectors Ease Connection to a Logic Analyzer
  • On-Board Cooling Fan
  • Fully Assembled and Tested

Applications/Uses

  • ATE Systems
  • Digital Oscilloscopes
  • Digital RF/IF Signal Processing
  • Electronic Warfare (EW) Systems
  • High-Energy Physics Instrumentation
  • High-Speed Data-Acquisition Systems
  • Light Detection and Ranging (LIDAR)
  • Radar Warning Receivers (RWR)

Description

The MAX109 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX109 8-bit, 2.2Gsps analog-to-digital converter (ADC) with track/hold amplifier and 1:4 demultiplexed LVDS outputs. The MAX109 EV kit analog and clock input signals can either be differential or single-ended. The EV kit circuit provides connectors to configure the ADC's control inputs. The demultiplexed ADC LVDS digital outputs can be captured with a user-supplied high-speed logic analyzer or data-acquisition system. A heatsink fan module is provided to better control the MAX109 die temperature and further improve the converter's dynamic performance.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX109 Sep 03, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.