Top

MAX1011EVKIT

Evaluation Kit for the MAX1011

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1011 Feb 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 5.85 Effective Number of Bits at 20MHz Analog Input Frequency
  • Separate Analog and Digital Power and Ground Connections with Optimized PC Board Layout
  • Single-Ended or Differential Analog Input
  • Square-Pin Header for Easy Connection of Logic Analyzer to Digital Outputs
  • User-Selectable ADC Full-Scale Gain Ranges
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

Description

The MAX1011 evaluation kit (EV kit) simplifies evaluation of the 90Msps MAX1011 6-bit analog-to-digital converter (ADC). The kit includes the basic components necessary to operate the on-chip oscillator as a voltage-controlled oscillator (VCO). The board can also be easily modified to accommodate an external clocking source.

Connectors for power supplies, analog inputs, and digital outputs simplify connections to the device. The PC board features an optimized layout to ensure the best possible dynamic performance. The EV kit includes a MAX1011.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1011 Feb 01, 1998

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.