Top

MAX1003EVKIT

Evaluation Kit for the MAX1002 and MAX1003

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1002 and MAX1003 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5.85 Effective Number of Bits at 20MHz Analog Input Frequency
  • Separate Analog and Digital Power and Ground Connections with Optimized PC Board Layout
  • Matched Single-Ended or Differential Analog Inputs for Both I and Q Channels
  • Square-Pin Header for Easy Connection of Logic Analyzer to Digital Outputs
  • User-Selectable ADC Full-Scale Gain Ranges
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1002/MAX1003 evaluation kits (EV kits) simplify evaluation of the 60Msps MAX1002 and 90Msps MAX1003 dual, 6-bit analog-to-digital converters (ADCs). The kits include the basic components necessary to operate the on-chip oscillator as a voltage-controlled oscillator (VCO). Each board can also be easily modified to accommodate an external clocking source.

Connectors for power supplies, analog inputs, and digital outputs simplify connections to the device. The PC board features an optimized layout to ensure the best possible dynamic performance. The EV kits include a MAX1002 or MAX1003.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1002 and MAX1003 Jun 01, 1997

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .