MAX35104EVKIT

Evaluation Kit for the MAX35104


Please check latest availability status for a specific part variant.

Description

The MAX35104 evaluation kit (EV kit) provides the hardware and graphical user interface (GUI) software necessary to evaluate the MAX35104 time-to-digital converter designed for ultrasonic heat, water, and gas meters. The EV kit includes a MAX35104ETL+ installed, as well as the required USB-to-SPI interface needed to communicate with the IC. The USB-to-SPI master section of the EV kit, along with the EV kit software, provides a quick method to exercise the device’s functionality.

The EV kit can be powered by the USB to simplify an evaluation setup, but also comes equipped with banana jacks that enable an external supply, such as a battery, to power the system. Provided BNC connectors allow for quick connection to piezoelectric transducers housed in a spool body. The provided terminal-block connectors allow for easy connection to the two remote platinum RTDs.

Key Features

  • Easy Evaluation of the MAX35104
  • Two Piezoelectric Transducer Connections and Two RTD Connections Provided
  • EV Kit Hardware Optionally USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP® - and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Medical Ventilators
  • Ultrasonic Gas Meters

Tools & Models

  • MAX35104EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX86170A
    Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

    • Complete Dual-Channel Optical Data-Acquisition System
    • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)
    • Extended Dynamic Range up to 110dB (Averaging and Off-Chip Filtering)