Product Details
The MAX30110 evaluation kit (EV kit) allows for the quick evaluation of the MAX30110 and MAX30112 optical AFE for applications at various sites on the body, particularly the wrist. MAX30110 supports standard SPI compatible interface, whereas MAX30112 supports I2C compatible interface. The EV kit allows flexible configurations to optimize measurement signal quality at minimal power consumption. The EV kit helps the user quickly learn how to configure and use the MAX30110 and MAX30112.
The EV kit consists of three boards. MAX30110_UC_ EVKIT is the main data acquisition board while MAX30110_SFH7050_EVKIT and MAX30110_OSB_EVKIT are the sensor daughter boards in which the MAX30110 devices are placed in different optical configurations. The EV kit is powered using the USB supply to generate +1.8V for the AFE and accelerometer and +4.5V for the LEDs.
The EV kit comes with a MAX30110EWG+ in a 24-bump wafer-level package (WLP).
Key Features
- Quick Evaluation of the MAX30110
- Supports Optimization of Configurations
- Facilitates Understanding MAX30110 Architecture and Solution Strategy
- Real-Time Monitoring
- Data-Logging Capabilities
- USB-Powered
- On-Board Accelerometer
Applications/Uses
- Fitness Wearable Devices
- In-Ear Wearable Devices
- SpO2 Monitoring Devices
- Wrist-Worn Wearable Devices
Technical Docs
Data Sheet | Evaluation Kit for the MAX30110 and MAX30112 | Aug 30, 2017 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Quick Evaluation of the MAX30110
- Supports Optimization of Configurations
- Facilitates Understanding MAX30110 Architecture and Solution Strategy
- Real-Time Monitoring
- Data-Logging Capabilities
- USB-Powered
- On-Board Accelerometer
Applications/Uses
- Fitness Wearable Devices
- In-Ear Wearable Devices
- SpO2 Monitoring Devices
- Wrist-Worn Wearable Devices
Description
The MAX30110 evaluation kit (EV kit) allows for the quick evaluation of the MAX30110 and MAX30112 optical AFE for applications at various sites on the body, particularly the wrist. MAX30110 supports standard SPI compatible interface, whereas MAX30112 supports I2C compatible interface. The EV kit allows flexible configurations to optimize measurement signal quality at minimal power consumption. The EV kit helps the user quickly learn how to configure and use the MAX30110 and MAX30112.
The EV kit consists of three boards. MAX30110_UC_ EVKIT is the main data acquisition board while MAX30110_SFH7050_EVKIT and MAX30110_OSB_EVKIT are the sensor daughter boards in which the MAX30110 devices are placed in different optical configurations. The EV kit is powered using the USB supply to generate +1.8V for the AFE and accelerometer and +4.5V for the LEDs.
The EV kit comes with a MAX30110EWG+ in a 24-bump wafer-level package (WLP).
Technical Docs
Data Sheet | Evaluation Kit for the MAX30110 and MAX30112 | Aug 30, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal