Top

MAX30003WING

Evaluation Kit for the MAX30003 Biopotential AFE

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX30003 Biopotential AFE Feb 26, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Expansion Board
    • 0.9in x 2.0in DIP Form Factor
      • Breadboard Compatible
      • Feather Compatible
    • 6-Pin PMOD Compatible Socket
      • I2C
      • Two Optional GPIO
    • Two Grove Connectors
      • I2C
      • UART
    • 3.5mm Jack for ECG Leads
  • MAX30003 Biopotential AFE
    • Clinical-Grade ECG AFE with High-Resolution Data Converter
      • 15.5 Bits Effective Resolution with 5μVP-P Noise
    • Longer Battery Life Compared to Competing Solutions
      • 85µW at 1.1V Supply Voltage
    • Built-In Heart Rate Detection with Interrupt Feature
      • Eliminates the Need to Run HR Algorithm on the Microcontroller
      • Robust R-R Detection in High-Motion Environment at Extremely Low Power
    • 32-Word FIFO Allows You to Wake Up Microcontroller Every 256ms with Full ECG Acquisition

Applications/Uses

  • Bio Authentication and ECG-On-Demand Applications
  • Chest Band Heart Rate Monitors for Fitness Applications
  • Single Lead Event Monitors for Arrhythmia Detection
  • Single Lead Wireless Patches for At-Home/In-Hospital Monitoring

Description

The MAX30003WING is an expansion board designed to help engineers and students alike to rapidly prototype ECG applications for wearables using the MAX30003 biopotential analog front end. The form factor is a small 0.9in by 2.0in dual-row header footprint that is compatible with breadboards and featherboards from Maxim and Adafruit®, as well as additional expansion boards called wings. Two grove connectors and a 6-pin Pmod™ connector are also included for additional connectivity to popular development boards offered by Seeed Studio® and Diligent®.

Simplified Block Diagram

MAX30003WING: Expansion Board Photo MAX30003WING: Expansion Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX30003 Biopotential AFE Feb 26, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.