Top

MAX30001GEVKIT

Evaluation Kit for the MAX30001G

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX30001G Jan 06, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Convenient Platform to Evaluate the MAX30001G
  • Many Easy-to-Reach Test Points
  • Measure Individual Supply Currents
  • Touchproof Cable Connectors
  • Windows® 7/8/10 Compatible GUI software
  • Fully Assembled and Tested
  • Facilitates IEC 60601-2-47 Compliance Testing
  • Ultra-Low-Power Design

Applications/Uses

  • Bio Authentication and ECG-On-Demand Applications
  • Chest Band Heart Rate Monitors for Fitness Applications
  • Impedance Based Heart Rate Detection
  • Respiration and Hydration Monitors
  • Single-Lead Event Monitors for Arrhythmia Detection
  • Single-Lead Wireless Patches for In-Patient/Out-Patient Monitoring

Description

The MAX30001G evaluation kit (EV kit) provides a single platform to evaluate the functionality and features of the MAX30001G with Biopotential (ECG and R-to-R) and Bioimpedance (BioZ) optimized for Galvanic Skin Response (GSR) measurement capabilities. The EV kit includes a MAX30001G evaluation kit (EV kit) and a MAX32630FTHR Cortex-M4F microcontroller for wearables. The MAX32630FTHR provides power to the MAX30001G EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist which can be shunted to make use of different functionalities.

This EV kit is not a medical device.

Simplified Block Diagram

MAX30001GEVKIT: Board Photo MAX30001GEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX30001G Jan 06, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.