Top

MAX30001EVSYS

Evaluation Kit for the MAX30001/MAX30002

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX30001/MAX30002 Aug 02, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Convenient Platform to Evaluate the MAX30001
  • Many Easy-to-Reach Test Points
  • Measure Individual Supply Currents
  • Touchproof Cable Connectors
  • Windows® 7/8/10 Compatible GUI software
  • Fully Assembled and Tested
  • Facilitates IEC 60601-2-47 Compliance Testing
  • Ultra-Low-Power Design

Applications/Uses

  • Bio Authentication and ECG-On-Demand Applications
  • Chest Band Heart Rate Monitors for Fitness Applications
  • Impedance Based Heart Rate Detection
  • Respiration and Hydration Monitors
  • Single-Lead Event Monitors for Arrhythmia Detection
  • Single-Lead Wireless Patches for In-Patient/Out-Patient Monitoring

Description

The MAX30001 evaluation system (EV system) provides a single platform to evaluate the functionality and features of the MAX30001 with Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) measurement capabilities. The EV system includes a MAX30001 evaluation kit (EV kit) and a MAX32630FTHR Cortex-M4F microcontroller for wearables. The MAX32630FTHR provides power to the MAX30001 EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist which can be shunted to make use of different functionalities.

This EV system is not a medical device.


How to Measure Bioimpedance (Bio-Z) with the MAX30001EVSYS


Make High-Accuracy Biopotential and BioZ Measurements with MAX30001

Design Solution: Take the Stress Out of Wearable Heart Monitoring ›

Simplified Block Diagram

MAX30001EVSYS: EV Kit Photo MAX30001EVSYS: EV Kit Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX30001/MAX30002 Aug 02, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .