Top

MAX11410EVKIT

Evaluation Kit for the MAX11410/MAX11410A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11410/MAX11410A Feb 24, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of MAX11410/MAX11410A
  • USB Powered
  • Selectable On-Board Voltage Reference (2.5V, 1.25V)
  • Optional External Clock (2.4576MHz)
  • Isolated Power and Digital Communication
  • Various Sample Rates and Sample Sizes
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Savable Plots and Register Configurations
  • Windows XP®, Windows® 7, Windows 8.1-Compatable Software
  • Fully Assembled and Tested

Applications/Uses

  • Portable Instruments
  • Resistive Bridge Measurement
  • Sensor Measurement

Description

The MAX11410 evaluation kit (EV kit) demonstrates the 24-bit multi-channel low-power delta-sigma ADC. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The GUI allows the user to configure all the registers and includes graphing software to display captured data and calculate the histogram and FFT.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX11410/MAX11410A Feb 24, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.